COMPANY HEADER
Print Back
B-LOC B400 190 mm x 250 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B401190

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 250 mm

Hub Contact Pressure

N/A 155 psi

Inside Diameter

N/A 190 mm

Installation Torque

N/A 187 N·m

Length Through Bore

N/A 52 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 670075 N

Maximum Transmitted Torque

N/A 63654 N·m

Screw Size

N/A M14 x 45

Series

N/A B400