COMPANY HEADER
Print Back
B-LOC B400 45 mm x 75 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B401045

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 75 mm

Hub Contact Pressure

N/A 159 psi

Inside Diameter

N/A 45 mm

Installation Torque

N/A 35 N·m

Length Through Bore

N/A 24 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 90071 N

Maximum Transmitted Torque

N/A 2027 N·m

Screw Size

N/A M8 x 22

Series

N/A B400