COMPANY HEADER
Print Back
B-LOC B400 65 mm x 95 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B401065

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 95 mm

Hub Contact Pressure

N/A 168 psi

Inside Diameter

N/A 65 mm

Installation Torque

N/A 35 N·m

Length Through Bore

N/A 24 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 120095 N

Maximum Transmitted Torque

N/A 3903 N·m

Screw Size

N/A M8 x 22

Series

N/A B400