COMPANY HEADER
Print Back
B-LOC B112 6.0000 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B122600

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 8.2680 in

Hub Contact Pressure

N/A 23564 psi

Inside Diameter

N/A 6.0000 in

Installation Torque

N/A 166 ft·lb

Length Through Bore

N/A 4.5670 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 242890 lb

Maximum Transmitted Torque

N/A 60722 ft·lb

Screw Size

N/A M14 x 90

Series

N/A B112