COMPANY HEADER
Print Back
B-LOC B103 1.1875 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B302103

Approximate Axial Movement

N/A 0.8 mm

Component Bore Diameter

N/A 2.1650 in

Hub Contact Pressure

N/A 17391 psi

Inside Diameter

N/A 1.1875 in

Installation Torque

N/A 10 ft·lb

Length Through Bore

N/A 1.1220 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 9502 lb

Maximum Transmitted Torque

N/A 470 ft·lb

Screw Size

N/A M6 x 20

Series

N/A B103