COMPANY HEADER
Print Back
B-LOC B103 1.5000 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B302108

Approximate Axial Movement

N/A 0.8 mm

Component Bore Diameter

N/A 2.5590 in

Hub Contact Pressure

N/A 19621 psi

Inside Diameter

N/A 1.5000 in

Installation Torque

N/A 10 ft·lb

Length Through Bore

N/A 1.1220 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 12669 lb

Maximum Transmitted Torque

N/A 792 ft·lb

Screw Size

N/A M6 x 20

Series

N/A B103