COMPANY HEADER
Print Back
B-LOC B103 2.1875 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B302203

Approximate Axial Movement

N/A 0.8 mm

Component Bore Diameter

N/A 3.3460 in

Hub Contact Pressure

N/A 24448 psi

Inside Diameter

N/A 2.1875 in

Installation Torque

N/A 25 ft·lb

Length Through Bore

N/A 1.3580 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 24286 lb

Maximum Transmitted Torque

N/A 2214 ft·lb

Screw Size

N/A M8 x 25

Series

N/A B103