COMPANY HEADER
Print Back
B-LOC B103 3.4375 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B302307

Approximate Axial Movement

N/A 0.8 mm

Component Bore Diameter

N/A 5.1180 in

Hub Contact Pressure

N/A 24305 psi

Inside Diameter

N/A 3.4375 in

Installation Torque

N/A 50 ft·lb

Length Through Bore

N/A 1.5940 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 44311 lb

Maximum Transmitted Torque

N/A 6347 ft·lb

Screw Size

N/A M10 x 30

Series

N/A B103