COMPANY HEADER
Print Back
B-LOC B103 4.4375 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T302407

Approximate Axial Movement

N/A 0.8 mm

Component Bore Diameter

N/A 6.1020 in

Hub Contact Pressure

N/A 25737 psi

Inside Diameter

N/A 4.4375 in

Installation Torque

N/A 90 ft·lb

Length Through Bore

N/A 1.5940 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 60608 lb

Maximum Transmitted Torque

N/A 11206 ft·lb

Screw Size

N/A M12 x 35

Series

N/A B103