COMPANY HEADER
Print Back
B-LOC B103 38 mm x 65 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T301038

Approximate Axial Movement

N/A 0.8 mm

Component Bore Diameter

N/A 65 mm

Hub Contact Pressure

N/A 140 psi

Inside Diameter

N/A 38 mm

Installation Torque

N/A 14 N·m

Length Through Bore

N/A 28.5 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 58193 N

Maximum Transmitted Torque

N/A 1106 N·m

Screw Size

N/A M6 x 20

Series

N/A B103