COMPANY HEADER
Print Back
B-LOC B103 75 mm x 115 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T301075

Approximate Axial Movement

N/A 0.8 mm

Component Bore Diameter

N/A 115 mm

Hub Contact Pressure

N/A 169 psi

Inside Diameter

N/A 75 mm

Installation Torque

N/A 68 N·m

Length Through Bore

N/A 40.5 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 175750 N

Maximum Transmitted Torque

N/A 6591 N·m

Screw Size

N/A M10 x 30

Series

N/A B103