COMPANY HEADER
Print Back
B-LOC B103 80 mm x 120 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T301080

Approximate Axial Movement

N/A 0.8 mm

Component Bore Diameter

N/A 120 mm

Hub Contact Pressure

N/A 162 psi

Inside Diameter

N/A 80 mm

Installation Torque

N/A 68 N·m

Length Through Bore

N/A 40.5 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 175750 N

Maximum Transmitted Torque

N/A 7030 N·m

Screw Size

N/A M10 x 30

Series

N/A B103