COMPANY HEADER
Print Back
B-LOC B106 220 mm x 285 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T601220

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 285 mm

Hub Contact Pressure

N/A 103 psi

Inside Diameter

N/A 220 mm

Installation Torque

N/A 348 N·m

Length Through Bore

N/A 1.5940 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 552244 N

Maximum Transmitted Torque

N/A 60747 N·m

Screw Size

N/A M16 x 45

Series

N/A B106