COMPANY HEADER
Print Back
B-LOC B106 22 mm x 47 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B601022

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 47 mm

Hub Contact Pressure

N/A 87 psi

Inside Diameter

N/A 22 mm

Installation Torque

N/A 16 N·m

Length Through Bore

N/A 28.5 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 26234 N

Maximum Transmitted Torque

N/A 289 N·m

Screw Size

N/A M6 x 20

Series

N/A B106