COMPANY HEADER
Print Back
B-LOC B106 240 mm x 305 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T601240

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 305 mm

Hub Contact Pressure

N/A 120 psi

Inside Diameter

N/A 240 mm

Installation Torque

N/A 348 N·m

Length Through Bore

N/A 1.5940 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 690305 N

Maximum Transmitted Torque

N/A 82837 N·m

Screw Size

N/A M16 x 45

Series

N/A B106