COMPANY HEADER
Print Back
B-LOC B106 35 mm x 60 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B601035

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 60 mm

Hub Contact Pressure

N/A 109 psi

Inside Diameter

N/A 35 mm

Installation Torque

N/A 16 N·m

Length Through Bore

N/A 28.5 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 41975 N

Maximum Transmitted Torque

N/A 735 N·m

Screw Size

N/A M6 x 20

Series

N/A B106