COMPANY HEADER
Print Back
B-LOC B106 45 mm x 75 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B601045

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 75 mm

Hub Contact Pressure

N/A 128 psi

Inside Diameter

N/A 45 mm

Installation Torque

N/A 41 N·m

Length Through Bore

N/A 34.5 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 72167 N

Maximum Transmitted Torque

N/A 1624 N·m

Screw Size

N/A M8 x 25

Series

N/A B106