COMPANY HEADER
Print Back
B-LOC B106 70 mm x 110 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T601070

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 110 mm

Hub Contact Pressure

N/A 133 psi

Inside Diameter

N/A 70 mm

Installation Torque

N/A 81 N·m

Length Through Bore

N/A 1.5940 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 132127 N

Maximum Transmitted Torque

N/A 4624 N·m

Screw Size

N/A M10 x 30

Series

N/A B106