COMPANY HEADER
Print Back
B-LOC B106 85 mm x 125 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T601085

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 125 mm

Hub Contact Pressure

N/A 131 psi

Inside Diameter

N/A 85 mm

Installation Torque

N/A 81 N·m

Length Through Bore

N/A 1.5940 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 148643 N

Maximum Transmitted Torque

N/A 6317 N·m

Screw Size

N/A M10 x 30

Series

N/A B106