COMPANY HEADER
Print Back
B-LOC B106 95 mm x 135 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T601095

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 135 mm

Hub Contact Pressure

N/A 135 psi

Inside Diameter

N/A 95 mm

Installation Torque

N/A 81 N·m

Length Through Bore

N/A 1.5940 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 165159 N

Maximum Transmitted Torque

N/A 7845 N·m

Screw Size

N/A M10 x 30

Series

N/A B106