COMPANY HEADER
Print Back
B-LOC B112 100 mm x 145 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B121100

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 145 mm

Hub Contact Pressure

N/A 142 psi

Inside Diameter

N/A 100 mm

Installation Torque

N/A 142 N·m

Length Through Bore

N/A 102 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 544433 N

Maximum Transmitted Torque

N/A 27222 N·m

Screw Size

N/A M12 x 80

Series

N/A B112