COMPANY HEADER
Print Back
B-LOC B112 260 mm x 325 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T121260

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 325 mm

Hub Contact Pressure

N/A 143 psi

Inside Diameter

N/A 260 mm

Installation Torque

N/A 348 N·m

Length Through Bore

N/A 150 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 1932460 N

Maximum Transmitted Torque

N/A 251220 N·m

Screw Size

N/A M16 x 110

Series

N/A B112