COMPANY HEADER
Print Back
B-LOC B112 60 mm x 90 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B121060

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 90 mm

Hub Contact Pressure

N/A 138 psi

Inside Diameter

N/A 60 mm

Installation Torque

N/A 41 N·m

Length Through Bore

N/A 66 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 206148 N

Maximum Transmitted Torque

N/A 6184 N·m

Screw Size

N/A M8 x 55

Series

N/A B112