COMPANY HEADER
Print Back
B-LOC B112 5.2500 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B122504

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 7.4800 in

Hub Contact Pressure

N/A 22789 psi

Inside Diameter

N/A 5.2500 in

Installation Torque

N/A 166 ft·lb

Length Through Bore

N/A 4.5670 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 212528 lb

Maximum Transmitted Torque

N/A 46491 ft·lb

Screw Size

N/A M14 x 90

Series

N/A B112