COMPANY HEADER
Print Back
B-LOC B112 380 mm x 475 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T121380

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 475 mm

Hub Contact Pressure

N/A 143 psi

Inside Diameter

N/A 380 mm

Installation Torque

N/A 915 N·m

Length Through Bore

N/A 203 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 3902532 N

Maximum Transmitted Torque

N/A 741481 N·m

Screw Size

N/A M22 x 150

Series

N/A B112