COMPANY HEADER
Print Back
B-LOC B115 280 mm x 355 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T151280

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 355 mm

Hub Contact Pressure

N/A 163 psi

Inside Diameter

N/A 280 mm

Installation Torque

N/A 678 N·m

Length Through Bore

N/A 111 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 1653915 N

Maximum Transmitted Torque

N/A 231548 N·m

Screw Size

N/A M20 x 90

Series

N/A B115