COMPANY HEADER
Print Back
B-LOC B106 4.4375 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B602407

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 6.1020 in

Hub Contact Pressure

N/A 18951 psi

Inside Diameter

N/A 4.4375 in

Installation Torque

N/A 105 ft·lb

Length Through Bore

N/A 1.7720 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 44627 lb

Maximum Transmitted Torque

N/A 8251 ft·lb

Screw Size

N/A M12 x 35

Series

N/A B106