COMPANY HEADER
Print Back
B-LOC B103 95 mm x 135 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T301095

Approximate Axial Movement

N/A 0.8 mm

Component Bore Diameter

N/A 135 mm

Hub Contact Pressure

N/A 180 psi

Inside Diameter

N/A 95 mm

Installation Torque

N/A 68 N·m

Length Through Bore

N/A 40.5 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 219688 N

Maximum Transmitted Torque

N/A 10435 N·m

Screw Size

N/A M10 x 30

Series

N/A B103