COMPANY HEADER
Print Back
B-LOC B106 0.6250 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T602010

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 1.2600 in

Hub Contact Pressure

N/A 8007 psi

Inside Diameter

N/A 0.6250 in

Installation Torque

N/A 3.5 ft·lb

Length Through Bore

N/A 1.5940 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 2096 lb

Maximum Transmitted Torque

N/A 55 ft·lb

Screw Size

N/A M4 x 12

Series

N/A B106