COMPANY HEADER
Print Back
B-LOC B115 320 mm x 405 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T151320

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 405 mm

Hub Contact Pressure

N/A 150 psi

Inside Diameter

N/A 320 mm

Installation Torque

N/A 678 N·m

Length Through Bore

N/A 136 mm

Material

N/A Steel

Maximum Transmitted Thrust

N/A 2205220 N

Maximum Transmitted Torque

N/A 352835 N·m

Screw Size

N/A M20 x 110

Series

N/A B115