COMPANY HEADER
Print Back
B-LOC B400 300 mm x 375 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T401300

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 375 mm

Hub Contact Pressure

N/A 169 psi

Inside Diameter

N/A 300 mm

Installation Torque

N/A 397 N·m

Length Through Bore

N/A 1.5940 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 1430784 N

Maximum Transmitted Torque

N/A 214617 N·m

Screw Size

N/A M18 x 60

Series

N/A B400