COMPANY HEADER
Print Back
B-LOC B400 340 mm x 425 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T401340

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 425 mm

Hub Contact Pressure

N/A 160 psi

Inside Diameter

N/A 340 mm

Installation Torque

N/A 569 N·m

Length Through Bore

N/A 1.5940 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 1845919 N

Maximum Transmitted Torque

N/A 313810 N·m

Screw Size

N/A M20 x 70

Series

N/A B400