COMPANY HEADER
Print Back
B-LOC B400 400 mm x 495 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T401400

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 495 mm

Hub Contact Pressure

N/A 145 psi

Inside Diameter

N/A 400 mm

Installation Torque

N/A 766 N·m

Length Through Bore

N/A 1.5940 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 2280208 N

Maximum Transmitted Torque

N/A 456041 N·m

Screw Size

N/A M22 x 80

Series

N/A B400