COMPANY HEADER
Print Back
B-LOC B115 8.0000 in. x 260 mm Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A T152800

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 10.2360 in

Hub Contact Pressure

N/A 18216 psi

Inside Diameter

N/A 8.0000 in

Installation Torque

N/A 166 ft·lb

Length Through Bore

N/A 4.1340 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 210328 lb

Maximum Transmitted Torque

N/A 70109 ft·lb

Screw Size

N/A M14 x 80

Series

N/A B115