COMPANY HEADER
Print Back
B-LOC B800 0.3750 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B802006

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 0.6300 in

Hub Contact Pressure

N/A 16014 psi

Inside Diameter

N/A 0.3750 in

Installation Torque

N/A 3.5 ft·lb

Length Through Bore

N/A 1.0630 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 2096 lb

Maximum Transmitted Torque

N/A 33 ft·lb

Outside Diameter

N/A 1.1420 in

Screw Size

N/A M4 x 10

Series

N/A B800