COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Bushings
>
Keyless Bushings
>
B-Loc Keyless Bushings
> Item # 04002840
Item # 04002840, B-Loc 2-3/16 Inch (in) Inside Diameter Keyless Bushing
B402203 B400 2-3/16 in. Keyless Locking
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
B-LOC
Manufacturer Part Number
N/A
B402203
Inside Diameter
N/A
2-3/16 in
Length Through Bore
N/A
0.9450 in
Series
N/A
B400