COMPANY HEADER
Print Back
6202400UP Trantorque GT 1-1/2 in. Steel
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A 6202400UP

Approximate Axial Movement

N/A Limited mm

Axial Movement

N/A Limited

Inside Diameter

N/A 1-1/2 in

Series

N/A Trantorque GT

Features & Benefits

Features & Benefits

N/A
  • Provides a high capacity, zero-backlash shaft/hub or coupling connection of mounted components to shafts by means of a mechanical interference fit
  • External counter-torque flange
  • Exceptional concentricity and ability to accommodate bending loads
  • Limited axial movement during installation
  • Single hex nut for speed and simplicity of installation
  • Transmit higher torque than keyed connections
  • Mount over existing key ways
  • Complete axial and radial adjustability
  • Best suited for applications where speed and simplicity of installation and repositioning are critical and will benefit from the value added feature of a counter torque nut