COMPANY HEADER
Print Back
B-LOC BCH20 22 mm M4 x 20 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH201022-020

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 50 mm

Hub Contact Pressure

N/A 78 psi

Inside Diameter

N/A 22 mm

Installation Torque

N/A 5 N·m

Material

N/A Steel

Maximum Transmitted Thrust

N/A 11.2 kN

Maximum Transmitted Torque

N/A 122 N·m

Screw Size

N/A M4 x 20

Weight

N/A 0.44 lb