COMPANY HEADER
Print Back
B-LOC BCH20 28 mm M4 x 25 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH201028-025

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 55 mm

Hub Contact Pressure

N/A 77 psi

Inside Diameter

N/A 28 mm

Installation Torque

N/A 5 N·m

Material

N/A Steel

Maximum Transmitted Thrust

N/A 13.9 kN

Maximum Transmitted Torque

N/A 195 N·m

Screw Size

N/A M4 x 25

Weight

N/A 0.66 lb