COMPANY HEADER
Print Back
B-LOC BCH20 42 mm M5 x 25 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH201042-025

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 76 mm

Hub Contact Pressure

N/A 102 psi

Inside Diameter

N/A 42 mm

Installation Torque

N/A 10 N·m

Material

N/A Steel

Maximum Transmitted Thrust

N/A 26.9 kN

Maximum Transmitted Torque

N/A 522 N·m

Screw Size

N/A M5 x 25

Weight

N/A 1.32 lb