COMPANY HEADER
Print Back
B-LOC BCH20 65 mm M6 x 45 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH201065-045

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 105 mm

Hub Contact Pressure

N/A 89 psi

Inside Diameter

N/A 65 mm

Installation Torque

N/A 16 N·m

Material

N/A Steel

Maximum Transmitted Thrust

N/A 54.2 kN

Maximum Transmitted Torque

N/A 1445 N·m

Screw Size

N/A M6 x 45

Weight

N/A 2.86 lb