COMPANY HEADER
Print Back
B-LOC BCH20 1.2500 in. M4 x 25 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH202104-025

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 2.3620 in

Hub Contact Pressure

N/A 12.2 psi

Inside Diameter

N/A 1.2500 in

Installation Torque

N/A 3.5 ft·lb

Material

N/A Steel

Maximum Transmitted Thrust

N/A 3570 lb

Maximum Transmitted Torque

N/A 180 ft·lb

Screw Size

N/A M4 x 25

Weight

N/A 0.66 lb