COMPANY HEADER
Print Back
B-LOC BCH20 1.5000 in. M5 x 25 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH202108-025

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 2.7560 in

Hub Contact Pressure

N/A 9.6 psi

Inside Diameter

N/A 1.5000 in

Installation Torque

N/A 7 ft·lb

Material

N/A Steel

Maximum Transmitted Thrust

N/A 4020 lb

Maximum Transmitted Torque

N/A 237 ft·lb

Screw Size

N/A M5 x 25

Weight

N/A 1.1 lb