COMPANY HEADER
Print Back
B-LOC BCH20 1.6250 in. M5 x 25 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH202110-025

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 2.9920 in

Hub Contact Pressure

N/A 13.2 psi

Inside Diameter

N/A 1.6250 in

Installation Torque

N/A 7 ft·lb

Material

N/A Steel

Maximum Transmitted Thrust

N/A 6050 lb

Maximum Transmitted Torque

N/A 385 ft·lb

Screw Size

N/A M5 x 25

Weight

N/A 1.32 lb