COMPANY HEADER
Print Back
B-LOC BCH20 1.8750 in. M5 x 30 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH202114-030

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 3.5430 in

Hub Contact Pressure

N/A 14.8 psi

Inside Diameter

N/A 1.8750 in

Installation Torque

N/A 7 ft·lb

Material

N/A Steel

Maximum Transmitted Thrust

N/A 9060 lb

Maximum Transmitted Torque

N/A 683 ft·lb

Screw Size

N/A M5 x 30

Weight

N/A 2.2 lb