COMPANY HEADER
Print Back
B-LOC BCH20 2.2500 in. M6 x 45 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH202204-045

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 4.1340 in

Hub Contact Pressure

N/A 13.6 psi

Inside Diameter

N/A 2.2500 in

Installation Torque

N/A 12 ft·lb

Material

N/A Steel

Maximum Transmitted Thrust

N/A 12190 lb

Maximum Transmitted Torque

N/A 1066 ft·lb

Screw Size

N/A M6 x 45

Weight

N/A 3.3 lb