COMPANY HEADER
Print Back
B-LOC BCH50 19 mm M5 x 20 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH501019-020

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 52 mm

Hub Contact Pressure

N/A 235 psi

Inside Diameter

N/A 19 mm

Installation Torque

N/A 10 N·m

Material

N/A Steel

Maximum Transmitted Thrust

N/A 26.5 kN

Maximum Transmitted Torque

N/A 252 N·m

Screw Size

N/A M5 x 20

Weight

N/A 0.66 lb