COMPANY HEADER
Print Back
B-LOC BCH50 40 mm M6 x 35 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH501040-035

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 84 mm

Hub Contact Pressure

N/A 181 psi

Inside Diameter

N/A 40 mm

Installation Torque

N/A 16 N·m

Material

N/A Steel

Maximum Transmitted Thrust

N/A 60.2 kN

Maximum Transmitted Torque

N/A 1205 N·m

Screw Size

N/A M6 x 35

Weight

N/A 1.98 lb