COMPANY HEADER
Print Back
B-LOC BCH50 55 mm M8 x 45 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH501055-045

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 115 mm

Hub Contact Pressure

N/A 166 psi

Inside Diameter

N/A 55 mm

Installation Torque

N/A 41 N·m

Material

N/A Steel

Maximum Transmitted Thrust

N/A 94.7 kN

Maximum Transmitted Torque

N/A 2604 N·m

Screw Size

N/A M8 x 45

Weight

N/A 4.84 lb