COMPANY HEADER
Print Back
B-LOC BCH50 60 mm M10 x 40 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH501060-040

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 138 mm

Hub Contact Pressure

N/A 213 psi

Inside Diameter

N/A 60 mm

Installation Torque

N/A 81 N·m

Material

N/A Steel

Maximum Transmitted Thrust

N/A 152 kN

Maximum Transmitted Torque

N/A 4551 N·m

Screw Size

N/A M10 x 40

Weight

N/A 8.36 lb